IESNA:LM-63-2002
[TEST]P1389963
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6A-735-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 6xLight Square PACKAGE 70CRI 3500K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16974.9
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 162.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
62.7 57.4 62.7 73.1 83.5 94.0 104.4 114.9 125.3 141.0 161.9 198.4 266.3 329.0 329.0 323.7 339.4 370.7 464.7 840.7 1315.8 1430.7 1289.7 1091.3 819.8 668.3 590.0 548.3 527.4 490.8 438.6 318.5 125.3 36.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 62.7 73.1 83.5 94.0 99.2 109.7 114.9 130.5 141.0 167.1 208.9 255.9 261.1 255.9 250.6 266.3 313.3 506.5 746.7 814.5 757.1 673.6 558.7 496.0 469.9 454.3 443.8 422.9 375.9 292.4 141.0 36.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 62.7 67.9 78.3 88.8 94.0 104.4 104.4 114.9 125.3 141.0 151.4 182.8 193.2 188.0 167.1 161.9 167.1 172.3 177.5 198.4 229.7 255.9 297.6 329.0 349.8 365.5 360.3 355.1 313.3 266.3 151.4 36.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 62.7 67.9 78.3 83.5 88.8 99.2 99.2 109.7 114.9 130.5 135.8 161.9 167.1 167.1 151.4 146.2 151.4 151.4 156.6 172.3 198.4 219.3 250.6 282.0 297.6 308.1 308.1 313.3 287.2 250.6 151.4 41.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 62.7 67.9 73.1 83.5 88.8 94.0 94.0 99.2 104.4 114.9 125.3 141.0 146.2 146.2 135.8 135.8 135.8 135.8 135.8 146.2 161.9 177.5 208.9 229.7 245.4 255.9 255.9 266.3 261.1 235.0 156.6 47.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 57.4 62.7 73.1 78.3 83.5 83.5 83.5 94.0 94.0 104.4 109.7 114.9 120.1 120.1 114.9 120.1 114.9 114.9 114.9 120.1 130.5 141.0 161.9 182.8 188.0 198.4 203.6 224.5 229.7 214.1 156.6 52.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 57.4 62.7 67.9 73.1 78.3 78.3 78.3 83.5 83.5 88.8 94.0 94.0 94.0 99.2 99.2 104.4 99.2 94.0 94.0 94.0 94.0 99.2 114.9 130.5 135.8 141.0 151.4 177.5 203.6 198.4 156.6 57.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 57.4 62.7 67.9 67.9 73.1 73.1 73.1 78.3 78.3 83.5 88.8 88.8 88.8 88.8 88.8 94.0 94.0 88.8 88.8 88.8 88.8 94.0 109.7 125.3 130.5 135.8 146.2 161.9 177.5 172.3 135.8 52.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 57.4 62.7 62.7 67.9 73.1 73.1 73.1 73.1 73.1 78.3 78.3 78.3 78.3 83.5 83.5 83.5 83.5 83.5 83.5 83.5 83.5 88.8 104.4 120.1 125.3 130.5 135.8 146.2 151.4 146.2 114.9 52.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 52.2 57.4 62.7 62.7 67.9 67.9 67.9 67.9 67.9 73.1 73.1 73.1 73.1 73.1 73.1 73.1 78.3 73.1 78.3 78.3 78.3 83.5 94.0 109.7 120.1 125.3 130.5 125.3 120.1 114.9 94.0 47.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 52.2 57.4 57.4 57.4 62.7 62.7 62.7 62.7 62.7 67.9 62.7 62.7 62.7 62.7 62.7 62.7 67.9 67.9 73.1 73.1 73.1 78.3 88.8 104.4 114.9 120.1 120.1 109.7 94.0 88.8 73.1 41.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 52.2 57.4 57.4 57.4 57.4 57.4 57.4 57.4 57.4 62.7 57.4 57.4 57.4 57.4 57.4 57.4 62.7 62.7 67.9 67.9 67.9 73.1 83.5 94.0 99.2 104.4 99.2 88.8 78.3 73.1 57.4 31.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 52.2 52.2 52.2 57.4 57.4 57.4 57.4 57.4 57.4 57.4 57.4 57.4 52.2 52.2 52.2 52.2 57.4 52.2 57.4 62.7 67.9 73.1 78.3 83.5 83.5 83.5 78.3 73.1 62.7 52.2 41.8 20.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 47.0 52.2 52.2 52.2 52.2 52.2 52.2 52.2 52.2 52.2 52.2 52.2 47.0 47.0 47.0 47.0 47.0 47.0 52.2 52.2 62.7 67.9 73.1 73.1 67.9 67.9 57.4 52.2 41.8 36.6 20.9 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 47.0 47.0 47.0 52.2 47.0 47.0 47.0 47.0 47.0 47.0 47.0 47.0 41.8 41.8 41.8 41.8 41.8 36.6 41.8 47.0 57.4 62.7 67.9 62.7 52.2 47.0 36.6 31.3 26.1 15.7 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 47.0 47.0 47.0 52.2 47.0 47.0 47.0 47.0 41.8 41.8 41.8 41.8 36.6 36.6 36.6 36.6 36.6 36.6 36.6 41.8 47.0 47.0 52.2 47.0 41.8 36.6 26.1 26.1 20.9 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 47.0 47.0 47.0 47.0 47.0 41.8 41.8 41.8 41.8 41.8 36.6 36.6 31.3 31.3 31.3 31.3 36.6 36.6 36.6 31.3 36.6 31.3 36.6 31.3 26.1 26.1 20.9 15.7 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 41.8 41.8 41.8 47.0 41.8 41.8 41.8 41.8 36.6 36.6 31.3 31.3 26.1 26.1 20.9 26.1 31.3 31.3 31.3 26.1 20.9 15.7 15.7 15.7 15.7 10.4 10.4 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 41.8 41.8 41.8 41.8 41.8 36.6 36.6 36.6 31.3 31.3 26.1 26.1 20.9 20.9 15.7 20.9 26.1 31.3 26.1 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 41.8 41.8 41.8 41.8 41.8 36.6 36.6 36.6 31.3 26.1 20.9 20.9 15.7 15.7 10.4 15.7 20.9 26.1 20.9 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 41.8 41.8 41.8 41.8 41.8 36.6 36.6 31.3 26.1 26.1 20.9 20.9 15.7 10.4 10.4 10.4 15.7 15.7 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 41.8 41.8 36.6 36.6 36.6 31.3 31.3 31.3 26.1 20.9 15.7 15.7 10.4 5.2 5.2 5.2 5.2 10.4 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 41.8 41.8 36.6 36.6 36.6 31.3 31.3 26.1 20.9 15.7 10.4 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 41.8 41.8 36.6 36.6 36.6 31.3 31.3 26.1 20.9 10.4 10.4 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 41.8 41.8 36.6 36.6 36.6 31.3 31.3 20.9 15.7 10.4 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 36.6 36.6 31.3 31.3 31.3 26.1 26.1 20.9 15.7 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 36.6 36.6 31.3 31.3 31.3 26.1 26.1 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 36.6 36.6 31.3 31.3 31.3 26.1 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 36.6 36.6 31.3 31.3 26.1 26.1 20.9 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 36.6 31.3 26.1 26.1 26.1 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 36.6 31.3 26.1 26.1 20.9 20.9 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 36.6 31.3 26.1 26.1 20.9 20.9 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 36.6 31.3 26.1 26.1 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 31.3 26.1 20.9 20.9 15.7 15.7 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 31.3 26.1 20.9 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 31.3 26.1 20.9 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 31.3 26.1 20.9 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 31.3 26.1 20.9 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 31.3 26.1 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 31.3 26.1 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 31.3 26.1 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 31.3 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 31.3 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 31.3 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 31.3 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 36.6 26.1 20.9 15.7 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 31.3 26.1 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 31.3 26.1 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 31.3 26.1 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 41.8 31.3 26.1 20.9 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 36.6 31.3 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 36.6 31.3 26.1 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 47.0 36.6 31.3 26.1 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 41.8 36.6 31.3 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 52.2 41.8 36.6 31.3 26.1 20.9 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 47.0 41.8 36.6 26.1 20.9 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 47.0 41.8 36.6 31.3 26.1 15.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 52.2 47.0 41.8 36.6 31.3 20.9 15.7 10.4 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 57.4 52.2 47.0 41.8 36.6 26.1 20.9 15.7 10.4 5.2 5.2 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 67.9 57.4 52.2 47.0 41.8 36.6 31.3 26.1 15.7 10.4 10.4 10.4 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 67.9 62.7 57.4 52.2 47.0 41.8 36.6 31.3 20.9 15.7 10.4 10.4 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 73.1 67.9 62.7 57.4 52.2 47.0 41.8 36.6 26.1 20.9 15.7 15.7 10.4 10.4 10.4 5.2 5.2 5.2 5.2 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 73.1 67.9 62.7 57.4 52.2 52.2 47.0 36.6 31.3 20.9 20.9 15.7 15.7 10.4 10.4 10.4 5.2 5.2 5.2 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 67.9 62.7 57.4 57.4 52.2 41.8 36.6 26.1 26.1 20.9 20.9 15.7 15.7 15.7 10.4 10.4 10.4 10.4 10.4 10.4 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 10.4 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 67.9 62.7 62.7 57.4 52.2 47.0 36.6 31.3 26.1 20.9 20.9 15.7 15.7 15.7 10.4 10.4 10.4 10.4 10.4 10.4 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 10.4 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 67.9 67.9 62.7 62.7 57.4 52.2 41.8 36.6 31.3 26.1 26.1 20.9 20.9 15.7 15.7 15.7 15.7 15.7 10.4 10.4 5.2 5.2 5.2 5.2 5.2 5.2 5.2 10.4 10.4 10.4 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 78.3 73.1 67.9 67.9 62.7 62.7 52.2 47.0 36.6 31.3 31.3 26.1 20.9 20.9 20.9 15.7 15.7 15.7 15.7 15.7 15.7 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 10.4 15.7 15.7 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 78.3 73.1 73.1 67.9 67.9 62.7 57.4 47.0 41.8 36.6 31.3 31.3 26.1 26.1 20.9 20.9 20.9 20.9 20.9 15.7 15.7 10.4 10.4 10.4 10.4 10.4 10.4 10.4 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 78.3 73.1 73.1 67.9 67.9 67.9 57.4 52.2 41.8 36.6 36.6 31.3 26.1 26.1 20.9 20.9 20.9 20.9 20.9 15.7 15.7 10.4 10.4 10.4 10.4 10.4 10.4 10.4 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 78.3 73.1 73.1 67.9 67.9 67.9 62.7 57.4 47.0 41.8 36.6 36.6 31.3 31.3 26.1 26.1 26.1 26.1 20.9 15.7 15.7 10.4 10.4 10.4 10.4 10.4 10.4 10.4 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 78.3 78.3 78.3 73.1 73.1 73.1 62.7 57.4 52.2 41.8 41.8 36.6 31.3 31.3 26.1 26.1 26.1 26.1 26.1 20.9 20.9 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 78.3 78.3 78.3 73.1 73.1 73.1 67.9 62.7 52.2 47.0 41.8 41.8 36.6 36.6 31.3 31.3 31.3 31.3 26.1 20.9 20.9 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 78.3 78.3 78.3 73.1 73.1 73.1 67.9 62.7 57.4 47.0 41.8 41.8 36.6 36.6 31.3 31.3 31.3 31.3 26.1 20.9 20.9 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 78.3 78.3 78.3 73.1 73.1 73.1 67.9 62.7 57.4 47.0 47.0 41.8 41.8 36.6 36.6 36.6 36.6 31.3 31.3 26.1 20.9 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 78.3 78.3 78.3 73.1 73.1 73.1 73.1 62.7 57.4 52.2 47.0 47.0 41.8 41.8 36.6 36.6 36.6 36.6 31.3 26.1 26.1 20.9 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 73.1 73.1 73.1 73.1 73.1 62.7 57.4 52.2 52.2 47.0 47.0 41.8 41.8 41.8 41.8 36.6 36.6 31.3 26.1 20.9 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 73.1 73.1 73.1 73.1 73.1 62.7 57.4 52.2 52.2 47.0 47.0 41.8 41.8 41.8 41.8 36.6 36.6 31.3 26.1 20.9 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 73.1 73.1 73.1 73.1 73.1 62.7 57.4 52.2 52.2 47.0 47.0 47.0 47.0 47.0 47.0 41.8 41.8 36.6 31.3 26.1 20.9 20.9 20.9 20.9 20.9 20.9 15.7 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 73.1 73.1 73.1 67.9 67.9 62.7 57.4 57.4 57.4 52.2 52.2 47.0 47.0 47.0 52.2 52.2 47.0 41.8 36.6 31.3 26.1 26.1 20.9 20.9 26.1 20.9 20.9 15.7 15.7 15.7 15.7 15.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 67.9 67.9 67.9 67.9 67.9 62.7 57.4 57.4 57.4 52.2 52.2 52.2 52.2 52.2 52.2 57.4 52.2 41.8 36.6 31.3 26.1 26.1 26.1 26.1 26.1 26.1 20.9 15.7 15.7 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 67.9 67.9 67.9 62.7 62.7 62.7 57.4 57.4 57.4 52.2 52.2 52.2 52.2 52.2 57.4 62.7 57.4 47.0 41.8 36.6 31.3 31.3 26.1 26.1 31.3 26.1 20.9 15.7 15.7 10.4 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 67.9 67.9 67.9 62.7 62.7 62.7 57.4 57.4 57.4 57.4 57.4 57.4 57.4 57.4 62.7 62.7 62.7 52.2 52.2 52.2 47.0 47.0 41.8 36.6 41.8 36.6 31.3 26.1 20.9 15.7 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 67.9 67.9 67.9 67.9 62.7 62.7 62.7 62.7 62.7 57.4 57.4 62.7 62.7 62.7 62.7 67.9 62.7 62.7 62.7 67.9 67.9 62.7 52.2 52.2 47.0 41.8 36.6 31.3 26.1 15.7 10.4 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 73.1 73.1 67.9 67.9 67.9 67.9 67.9 62.7 62.7 62.7 62.7 62.7 62.7 62.7 62.7 62.7 62.7 67.9 67.9 67.9 67.9 73.1 83.5 83.5 73.1 67.9 62.7 57.4 52.2 47.0 41.8 26.1 20.9 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 73.1 73.1 67.9 67.9 67.9 67.9 67.9 62.7 62.7 62.7 62.7 62.7 62.7 62.7 67.9 67.9 67.9 67.9 67.9 67.9 73.1 83.5 99.2 99.2 88.8 78.3 73.1 62.7 57.4 52.2 47.0 31.3 20.9 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 73.1 73.1 67.9 67.9 67.9 73.1 67.9 67.9 67.9 67.9 67.9 67.9 67.9 67.9 73.1 73.1 73.1 73.1 73.1 73.1 78.3 88.8 99.2 104.4 99.2 94.0 88.8 83.5 78.3 67.9 62.7 47.0 31.3 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 73.1 73.1 73.1 73.1 67.9 67.9 73.1 73.1 73.1 73.1 73.1 78.3 78.3 78.3 78.3 83.5 83.5 88.8 94.0 104.4 109.7 109.7 109.7 109.7 99.2 94.0 88.8 83.5 67.9 41.8 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 73.1 73.1 78.3 73.1 73.1 73.1 73.1 73.1 73.1 73.1 73.1 78.3 78.3 83.5 83.5 88.8 88.8 94.0 94.0 104.4 109.7 120.1 125.3 125.3 120.1 114.9 104.4 99.2 83.5 52.2 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 73.1 73.1 73.1 73.1 78.3 73.1 73.1 73.1 78.3 78.3 78.3 78.3 78.3 83.5 83.5 88.8 88.8 94.0 94.0 99.2 99.2 104.4 114.9 130.5 141.0 141.0 135.8 130.5 120.1 114.9 99.2 62.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 78.3 78.3 78.3 78.3 83.5 78.3 78.3 78.3 83.5 83.5 83.5 83.5 88.8 94.0 94.0 99.2 99.2 99.2 99.2 104.4 104.4 109.7 125.3 141.0 146.2 151.4 151.4 151.4 151.4 146.2 120.1 62.7 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 78.3 78.3 78.3 83.5 83.5 83.5 83.5 83.5 88.8 94.0 94.0 94.0 94.0 99.2 104.4 109.7 104.4 104.4 104.4 109.7 109.7 114.9 130.5 146.2 156.6 161.9 161.9 172.3 182.8 172.3 146.2 67.9 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 83.5 83.5 83.5 83.5 88.8 88.8 88.8 88.8 94.0 99.2 99.2 99.2 104.4 109.7 109.7 114.9 114.9 109.7 104.4 109.7 109.7 120.1 141.0 156.6 161.9 167.1 177.5 193.2 208.9 203.6 167.1 67.9 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 83.5 83.5 83.5 88.8 88.8 94.0 94.0 94.0 99.2 104.4 104.4 104.4 109.7 114.9 120.1 125.3 120.1 114.9 109.7 114.9 114.9 125.3 146.2 161.9 167.1 177.5 188.0 214.1 240.2 229.7 188.0 67.9 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 83.5 83.5 88.8 94.0 94.0 99.2 99.2 104.4 109.7 114.9 120.1 125.3 135.8 135.8 135.8 141.0 135.8 135.8 130.5 141.0 156.6 167.1 193.2 208.9 214.1 224.5 229.7 245.4 255.9 235.0 177.5 62.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 88.8 88.8 99.2 99.2 104.4 109.7 114.9 120.1 130.5 135.8 151.4 161.9 156.6 156.6 156.6 151.4 156.6 156.6 167.1 198.4 214.1 240.2 255.9 266.3 271.5 271.5 276.7 271.5 240.2 161.9 62.7 10.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 88.8 94.0 99.2 104.4 109.7 114.9 120.1 130.5 141.0 151.4 172.3 182.8 177.5 172.3 167.1 167.1 172.3 177.5 193.2 235.0 255.9 282.0 302.8 313.3 318.5 308.1 302.8 287.2 245.4 151.4 57.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 88.8 94.0 104.4 109.7 114.9 120.1 130.5 141.0 151.4 167.1 193.2 208.9 198.4 188.0 182.8 182.8 193.2 198.4 219.3 276.7 297.6 329.0 349.8 360.3 365.5 349.8 334.2 302.8 250.6 135.8 52.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 94.0 99.2 109.7 114.9 125.3 130.5 146.2 161.9 182.8 219.3 261.1 271.5 266.3 261.1 276.7 349.8 516.9 673.6 772.8 814.5 778.0 621.4 548.3 501.3 475.2 438.6 402.1 349.8 250.6 125.3 52.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 94.0 99.2 109.7 120.1 130.5 141.0 156.6 177.5 208.9 266.3 329.0 334.2 329.0 334.2 370.7 511.7 840.7 1143.5 1326.2 1347.1 1258.4 913.8 741.4 637.0 579.6 522.1 464.7 391.6 250.6 114.9 47.0 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 99.2 104.4 114.9 125.3 141.0 156.6 177.5 224.5 313.3 443.8 537.8 584.8 642.2 741.4 966.0 1535.1 2537.6 3660.2 3973.5 3649.8 2991.9 2354.9 1754.4 1300.1 966.0 741.4 574.4 454.3 250.6 125.3 47.0 5.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 99.2 104.4 120.1 130.5 151.4 167.1 198.4 271.5 412.5 621.4 741.4 830.2 950.3 1143.5 1561.2 2558.5 4234.6 6177.0 6620.8 5947.2 4725.4 3796.0 2767.4 1963.3 1352.4 960.7 684.0 516.9 245.4 130.5 47.0 5.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 99.2 109.7 125.3 135.8 161.9 203.6 313.3 516.9 809.3 1133.1 1409.8 1660.4 1947.6 2328.8 3122.4 4986.5 7581.5 9779.7 10223.6 9518.7 8333.4 7477.1 6411.9 5184.9 3623.7 2198.2 1227.0 663.1 271.5 141.0 52.2 5.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 99.2 109.7 125.3 141.0 177.5 235.0 433.4 767.6 1206.2 1644.8 2078.1 2485.4 2939.7 3514.0 4688.8 7414.4 10928.5 13382.5 13826.3 13084.9 11936.2 11158.2 10056.5 8406.5 5889.8 3435.7 1764.8 804.1 292.4 151.4 52.2 5.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 99.2 114.9 130.5 146.2 188.0 271.5 548.3 1013.0 1603.0 2156.5 2741.3 3315.6 3937.0 4694.1 6250.1 9842.4 14270.2 16985.3 17423.9 16656.4 15544.2 14839.3 13701.0 11622.9 8161.1 4668.0 2307.9 950.3 318.5 161.9 57.4 5.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 99.2 114.9 130.5 151.4 198.4 302.8 663.1 1258.4 1999.8 2668.2 3409.6 4140.6 4929.0 5879.3 7811.3 12270.4 17617.1 20588.1 21026.7 20222.6 19147.0 18520.4 17345.6 14844.5 10427.2 5905.4 2845.7 1091.3 339.4 172.3 57.4 5.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 99.2 114.9 135.8 161.9 219.3 396.8 971.2 1775.3 2678.6 3545.4 4365.1 5205.8 6077.7 7320.4 9967.7 14849.7 20274.8 22963.8 23423.3 22854.2 22269.4 21851.7 20332.2 16917.4 12192.0 7466.6 4203.3 1420.2 422.9 177.5 52.2 5.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 83.5 88.8 99.2 120.1 135.8 167.1 240.2 490.8 1274.0 2287.0 3352.2 4422.6 5320.6 6270.9 7226.5 8761.6 12118.9 17423.9 22927.3 25334.4 25820.0 25485.8 25386.6 25177.7 23318.9 18990.3 13951.7 9027.9 5560.8 1749.2 506.5 182.8 52.2 5.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 83.5 99.2 120.1 141.0 177.5 255.9 584.8 1576.9 2798.7 4025.7 5299.8 6281.4 7341.3 8380.4 10202.7 14270.2 20003.3 25579.8 27704.9 28221.8 28117.4 28509.0 28503.8 26310.8 21063.2 15716.5 10589.1 6923.6 2078.1 590.0 188.0 47.0 5.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 83.5 99.2 120.1 141.0 182.8 276.7 678.8 1884.9 3315.6 4704.5 6177.0 7236.9 8406.5 9529.1 11643.8 16426.6 22582.7 28237.5 30080.7 30618.5 30749.0 31631.4 31835.1 29297.4 23136.2 17481.3 12150.3 8281.2 2407.1 673.6 193.2 41.8 5.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 83.5 99.2 120.1 141.0 188.0 302.8 804.1 2177.3 3811.6 5305.0 6761.8 7905.2 9205.4 10516.0 12954.4 18280.2 25323.9 30796.0 32592.2 33072.5 33500.7 34534.5 34304.8 31051.8 24655.6 18760.6 13711.5 9226.3 2741.3 814.5 208.9 47.0 5.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 78.3 83.5 99.2 120.1 146.2 193.2 334.2 929.4 2469.7 4312.9 5900.2 7346.6 8573.6 10004.3 11508.0 14264.9 20133.8 28065.2 33354.5 35098.4 35531.8 36252.4 37437.6 36774.5 32806.2 26175.0 20045.1 15277.9 10176.6 3075.4 955.5 229.7 47.0 5.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 73.1 83.5 99.2 120.1 146.2 193.2 360.3 1049.5 2762.1 4808.9 6500.7 7931.4 9236.7 10803.1 12494.9 15575.5 21982.2 30806.4 35913.0 37610.0 37985.9 38998.9 40340.8 39239.0 34555.4 27689.2 21324.3 16839.1 11121.6 3404.4 1091.3 245.4 52.2 5.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 73.1 83.5 99.2 120.1 146.2 198.4 386.4 1174.8 3054.5 5305.0 7095.9 8516.2 9905.1 11602.0 13481.7 16886.1 23835.8 33547.7 38471.5 40116.2 40440.0 41750.5 43243.9 41708.8 36309.8 29208.7 22603.6 18400.3 12066.7 3738.5 1232.3 261.1 52.2 5.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 73.1 83.5 99.2 120.1 146.2 203.6 396.8 1263.6 3258.2 5566.0 7320.4 8735.5 10207.9 11957.1 13956.9 17591.0 24838.3 34654.6 39557.5 41311.9 41849.8 43374.4 44726.8 42946.3 37265.3 29897.9 23668.7 19277.5 12380.0 4109.3 1341.9 261.1 52.2 5.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 73.1 83.5 99.2 120.1 146.2 208.9 402.1 1352.4 3461.8 5832.3 7539.7 8954.8 10510.7 12317.4 14432.0 18290.7 25840.9 35756.3 40643.6 42512.9 43259.5 44993.1 46209.6 44178.5 38220.9 30581.9 24728.7 20154.7 12698.5 4485.2 1451.6 261.1 52.2 5.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 67.9 78.3 94.0 120.1 146.2 208.9 412.5 1441.1 3665.4 6093.4 7764.3 9174.1 10813.6 12672.4 14907.2 18995.6 26843.4 36863.3 41724.4 43708.6 44664.1 46616.9 47687.3 45416.0 39171.2 31271.1 25793.9 21031.9 13011.8 4855.9 1556.0 255.9 52.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 67.9 78.3 94.0 120.1 146.2 214.1 417.7 1529.9 3869.1 6354.5 7983.6 9393.4 11116.4 13027.5 15382.3 19695.2 27845.9 37965.0 42810.5 44904.3 46073.9 48235.6 49170.2 46648.2 40126.7 31955.1 26853.8 21909.1 13325.1 5226.7 1665.6 255.9 52.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 67.9 78.3 94.0 120.1 146.2 208.9 412.5 1477.7 3728.1 6114.3 7769.5 9153.2 10756.1 12599.3 14849.7 18896.4 26681.5 36649.2 41573.0 43489.3 44439.6 46329.7 47327.0 44982.6 38758.7 31004.8 25699.9 20906.6 12959.6 4892.5 1670.9 282.0 52.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 67.9 78.3 94.0 120.1 146.2 203.6 402.1 1425.5 3587.1 5874.1 7560.6 8907.8 10395.9 12165.9 14317.2 18092.3 25511.9 35333.4 40335.5 42069.1 42805.3 44418.7 45489.1 43322.2 37390.7 30054.5 24545.9 19904.1 12599.3 4558.3 1676.1 302.8 52.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 88.8 114.9 141.0 198.4 396.8 1373.2 3440.9 5628.7 7346.6 8667.6 10035.6 11737.8 13784.6 17293.4 24347.5 34012.4 39098.1 40654.0 41165.7 42512.9 43645.9 41656.6 36022.6 29099.0 23386.8 18896.4 12233.8 4224.1 1676.1 329.0 47.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 88.8 114.9 141.0 193.2 386.4 1321.0 3299.9 5388.5 7132.5 8422.2 9675.3 11304.4 13252.0 16489.3 23177.9 32696.6 37860.6 39233.8 39531.4 40601.8 41802.8 39990.9 34654.6 28148.7 22232.8 17893.8 11868.3 3890.0 1681.3 349.8 47.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 88.8 114.9 141.0 188.0 360.3 1185.3 2955.3 4908.1 6573.8 7868.7 9043.5 10505.5 12233.8 15089.9 21246.0 30101.5 35328.2 36800.6 37119.1 37954.6 39040.6 37688.3 32983.8 26744.2 20885.7 16484.1 10975.4 3587.1 1519.4 329.0 47.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 88.8 114.9 141.0 182.8 334.2 1054.7 2615.9 4427.8 6015.1 7320.4 8411.7 9701.4 11215.6 13695.8 19314.1 27506.5 32795.8 34372.7 34706.8 35307.3 36278.5 35385.6 31307.7 25334.4 19538.6 15074.3 10082.6 3279.1 1352.4 302.8 41.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 88.8 109.7 135.8 177.5 308.1 919.0 2271.3 3942.2 5456.4 6767.0 7779.9 8902.5 10197.5 12296.5 17382.1 24911.4 30263.4 31939.5 32289.3 32660.0 33511.1 33077.8 29636.8 23929.8 18191.5 13664.5 9189.7 2976.2 1190.5 282.0 41.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 88.8 109.7 135.8 172.3 282.0 783.2 1926.7 3461.8 4897.7 6213.5 7148.1 8098.4 9179.3 10897.1 15450.2 22316.4 27731.0 29506.3 29877.0 30012.8 30749.0 30775.1 27960.8 22520.0 16844.3 12254.7 8296.9 2668.2 1023.4 255.9 36.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 88.8 109.7 130.5 167.1 255.9 663.1 1629.1 2939.7 4208.5 5367.6 6218.7 7106.4 8103.7 9607.4 13518.3 19726.6 25250.8 27292.4 27657.9 27522.2 27783.2 27579.6 25125.5 20274.8 15074.3 10662.2 6975.8 2307.9 872.0 240.2 41.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 88.8 104.4 130.5 156.6 235.0 543.0 1331.5 2422.7 3519.2 4516.5 5294.5 6119.5 7033.3 8312.5 11581.1 17136.7 22775.9 25083.7 25444.0 25031.5 24817.5 24378.9 22290.3 18029.6 13304.2 9069.6 5654.8 1947.6 715.3 224.5 47.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 83.5 104.4 125.3 151.4 208.9 417.7 1033.8 1900.6 2824.8 3670.7 4365.1 5127.4 5957.7 7022.8 9649.2 14546.9 20295.7 22869.9 23224.9 22535.7 21851.7 21183.3 19455.0 15779.2 11534.1 7477.1 4333.8 1582.1 563.9 208.9 52.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 83.5 99.2 120.1 141.0 182.8 297.6 736.2 1378.5 2135.6 2819.6 3435.7 4135.4 4882.0 5727.9 7712.1 11957.1 17815.5 20656.0 21005.8 20045.1 18885.9 17982.6 16619.8 13533.9 9764.1 5884.6 3012.8 1221.8 407.3 193.2 57.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 83.5 99.2 114.9 135.8 172.3 261.1 600.5 1106.9 1717.9 2276.5 2762.1 3315.6 3910.9 4605.3 6182.2 9581.3 14473.8 17121.1 17486.6 16531.0 15340.6 14379.8 13111.0 10578.6 7612.8 4631.4 2438.4 1060.0 381.2 182.8 52.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 62.7 73.1 83.5 94.0 109.7 130.5 156.6 224.5 464.7 830.2 1294.9 1733.5 2093.8 2490.6 2944.9 3482.7 4657.5 7205.6 11132.1 13591.4 13967.3 13017.0 11795.2 10771.8 9602.2 7628.5 5461.6 3383.5 1864.1 892.9 355.1 167.1 52.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 67.9 78.3 94.0 104.4 125.3 146.2 188.0 329.0 553.5 872.0 1185.3 1420.2 1665.6 1973.7 2354.9 3127.6 4824.6 7785.2 10056.5 10442.9 9503.0 8249.9 7163.8 6093.4 4673.2 3305.2 2130.3 1284.5 725.8 329.0 156.6 47.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 67.9 78.3 88.8 99.2 120.1 130.5 151.4 193.2 282.0 454.3 642.2 746.7 845.9 1002.5 1232.3 1597.8 2448.9 4443.4 6521.6 6923.6 5989.0 4704.5 3561.0 2584.6 1717.9 1153.9 877.2 710.1 563.9 302.8 141.0 41.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 67.9 78.3 88.8 99.2 114.9 125.3 141.0 167.1 219.3 323.7 454.3 537.8 584.8 663.1 783.2 981.6 1456.8 2642.0 3916.1 4177.1 3639.3 2897.9 2187.8 1623.9 1153.9 851.1 699.7 600.5 501.3 313.3 135.8 41.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.7 57.4 62.7 73.1 83.5 94.0 104.4 114.9 125.3 141.0 161.9 198.4 266.3 329.0 329.0 323.7 339.4 370.7 464.7 840.7 1315.8 1430.7 1289.7 1091.3 819.8 668.3 590.0 548.3 527.4 490.8 438.6 318.5 125.3 36.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
